HUBBELL CANADA
Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Light Almond
Image of DSC010LA Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Light Almond
Image of DSC010LA Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Light Almond

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Light Almond

Marque: Hubbell Wiring Device-Kellems

No de catalogue: DSC010LA

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching Combo, 0-10V DC, Light Almond

  • 4-button switch
  • Bi-level lighting & partial ON operation
  • Pilot Light
  • Single Gang Design

General

Catalog Number

DSC010LA

Color

Light Almond

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Low Voltage Dimming Switches

Type

Accessories

UPC

783585565064

Dimensions

Weight

0.1 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

50