HUBBELL CANADA
Image of 396-001FS Compact Emergency Hands-free Telephone
Image of 396-001FS Compact Emergency Hands-free Telephone
Image of 396-001FS Compact Emergency Hands-free Telephone

Compact Emergency Hands-free Telephone

Marque: GAI-Tronics

No de catalogue: 396-001FS

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The Model 396-001FS is considered to be Type 3R weatherproof compliant when installed in a GAI-TRONICS surface-mount enclosure, free-standing stanchion, or simply recessed into a wall. In addition to the auto-dial HELP pushbutton, the Model 396-001FS provides a second, ASSISTANCE pushbutton that can be programmed to call security, a garage/mechanic, or any desired “non-emergency” telephone number.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software

Général

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

396-001FS

Emplacement (ou points) de montage

Flush-Mount

Famille de produit

RED ALERT® Telephones

Options de connexion

Analog

Température fonctionnement

-20°C to +60 °C

Type

  • Emergency Telephones
  • Compact Telephones
  • Behavioral Health Telephones
  • Assistance Telephones

Type de produit

Hands-free Telephones

Dimensions

Poids

5 lb

Liée à l'opération

Options de connexion

Analog

Température fonctionnement

-20°C to +60 °C

Configuration

Emplacement (ou points) de montage

Flush-Mount