HUBBELL CANADA
Image of C6CSO24 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 24in H-SLOT BAR
Image of C6CSO24 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 24in H-SLOT BAR

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 24in H-SLOT BAR

Marque: CHANCE Utility

No de catalogue: C6CSO24

Aluminum conduit bracket supports conduit with 6" offset from pole. The 24" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

Général

Catalog Number

C6CSO24

Matériau

6061-T6 Aluminum

Type

Conduit Bracket

Type de produit

Standoff

UPC

096359242185

Dimensions

Dimensions

24.000 po x 7.880 po x 5.500 po

Hauteur

5.5 in

Largeur

7.88 in

Longueur

24 in

Poids

4.9 lb

Logistique

Nombre d'unités sur la palette

192