HUBBELL CANADA
Audio/Video Connector, D-Sub, 15-Pin, Male 8-Pin to Female, 8" Tail, Plenum
Image of 15MP6P1 Audio/Video Connector, D-Sub, 15-Pin, Male 8-Pin to Female, 8" Tail, Plenum
Image of 15MP6P1 Audio/Video Connector, D-Sub, 15-Pin, Male 8-Pin to Female, 8" Tail, Plenum
Discontinué

Audio/Video Connector, D-Sub, 15-Pin, Male 8-Pin to Female, 8" Tail, Plenum

Marque: Hubbell Premise Wiring

No de catalogue: 15MP6P1

Audio/Video Connector, D-Sub, 15-Pin, Male 8-Pin to Female, 8" Tail, Plenum

  • D-Sub
  • 15-Pin
  • Male 8-Pin to Female
  • 8" Tail

Standard Product

General

Application

15 Pin to 8 Pin Connector W/ 8" Tail

Catalog Number

15MP6P1

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

VGA

UPC

662620213897

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10