

Marque: Burndy
No de catalogue: 900202
Fully tested to IEEE Standard 837 for:
- Mechanical Pullout
- Electromagnetic Force
- Current Temperature Cycling
- Freeze-Thaw
- Fault Current, 35 kA rms. sym. at .02 sec.
- Thermal Shock and Accelerated Corrosion
Typical Applications:
-Substation ground grids
- Pole grounds transmission line grounding
- Industrial/Residential service grounds
- Pad Mount Transformers
-Telco distribution / CATV grounds
-Wind Farms
Catalog Number
900202
Type de produit
Ground Grid Connector
UPC
621945679948
Hauteur de l'emballage
0 in
Largeur de l'emballage
0 in
Longueur de l'emballage
0 in
Poids de l'emballage
0 lb