

Marque: Burndy
No de catalogue: GC3434T4W
Catalog Number
GC3434T4W
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
UPC
781810277225
UPC 14 Digit GTIN
00781810277225
Dimension - Height inch
2.82 in
Dimension - Height mm
71.6 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width fraction
2-5/9 in
Dimension - Width inch
2.56 in
Dimension - Width mm
65 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size
300;350;400;450;500
Conductor - Copper Str Size Range
300-500
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Installation Torque Recommended in-lb
480 lb-in