HUBBELL CANADA
Image of KC25TN KC25TN, SERVIT POST Mech Conn, Cable to Flat, Tin Plated
Image of KC25TN KC25TN, SERVIT POST Mech Conn, Cable to Flat, Tin Plated

KC25TN, SERVIT POST Mech Conn, Cable to Flat, Tin Plated

Marque: Burndy

No de catalogue: KC25TN

Mechanical Connector; Cable to Flat; Accommodates: #2 - 1/0 Str., or #2 - 2/0 Sol. Coppper; Stud: 1/2"; Tin Plated.

  • SERVIT POST™ mechanical connector used to ground 1 cable to steel structures, fence posts, and transformers
  • Also used to tap 1 cable from bus bar
  • 1-Wrench installation

General

Catalog Number

KC25TN

Material

Bronze, Leaded, Commercial

Plated

No

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810141915

UPC 14 Digit GTIN

00781810141915

Dimensions

Dimension - B Length inch

0.53 in

Dimension - Body Width inch

0.75 in

Dimension - D inch

0.75 in

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - Nut Width inch

0.93 in

Dimension - P inch

0.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

480 LBS/in

Logistics

Carton Quantity

25

Pallet Quantity

9900