HUBBELL CANADA
Image of FD66D12 FD66D12, Substation - Copper Stud Connector
Image of FD66D12 FD66D12, Substation - Copper Stud Connector

FD66D12, Substation - Copper Stud Connector

Marque: Burndy

No de catalogue: FD66D12

Copper Stud Connector, 30MM Smooth Stud to 4 Hole NEMA Pad, 6.84 IN L.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD66D12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Type

Studs

UPC

781810122020

UPC 14 Digit GTIN

00781810122020

Dimensions

Dimension - B Length fraction

1.75 in

Dimension - B Length inch

1.75 in

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

58 mm

Dimension - L Length Overall mm

174 mm

Dimension - Length Overall inch

6.84 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-1/4 in

Dimension - Threads per inch

12

Dimension - Width mm

101.6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1

Pallet Quantity

1