HUBBELL CANADA
Image of 264113 264113, Shear Bolt WEJTAP™ Series Connector
Image of 264113 264113, Shear Bolt WEJTAP™ Series Connector
play
WEJTAP™ Installation with Gloves

264113, Shear Bolt WEJTAP™ Series Connector

Marque: Burndy

No de catalogue: 264113

Main Conductor: 3/0 ACSR - 250 AAC (.502"-.574") Tap Conductor: #1 ACSR - 2/0 AAC (.354"-.414")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • “Spring Like” high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

264113

Product Type

Fiber Optic

Series

WEJTAP™ Series

UPC

621945683181

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 3/0 ACSR-250 AAC, Tap: #1 ACSR-2/0 AAC

Logistics

Carton Quantity

50

Pallet Quantity

1800