

Marque: Burndy
No de catalogue: GRC58916CF
Catalog Number
GRC58916CF
Material
Copper Alloy
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Acorn Clamps (GRC/GRL)
Product Type
Mechanical
UPC
781810662090
UPC 14 Digit GTIN
00781810662090
Bolt Size
9/16 in
Dimension - B Length inch
0.57 in
Dimension - Height inch
2.18 in
Dimension - Height mm
0 mm
Dimension - Width inch
0.92 in
Dimension - Width mm
23 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Rod Size
5/8 in
Conductor Size
#10 AWG Sol - #1 AWG Str
Conductor Type
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Carton Quantity
1
Pallet Quantity
1