HUBBELL CANADA
Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal and White
Image of HBL2733 Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal and White
Image of HBL2733 Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal and White
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+3
Image of HBL2733 Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal and White

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal and White

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL2733

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal, Black and White

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance.
  • Superior cord grip design protects terminations from excess strain.
  • Clear, funnel shaped wire entry for ease of termination.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Standard Product

General

Application

Catalog Number

HBL2733

Color

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

EU RoHS Indicator

Insulation

Insulated Body

Item Type

30A Grounding Insulgrip® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

UPC

783585039336

Dimensions

Dimensions

2.33 in x 2.33 in x 3.86 in

Display Size

Standard

Height

3.86 in

Length

2.33 in

Weight

3.05 lb

Width

2.33 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L16-30R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

30

Pallet Quantity

2400