HUBBELL CANADA
Image of N2D675A45AR12CG1 Substation - Copper Stud Connector
Image of N2D675A45AR12CG1 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Marque: Burndy

No de catalogue: N2D675A45AR12CG1

Substation Connectors.

General

Application

Substation

Catalog Number

N2D675A45AR12CG1

Connector Type

Stud Connector

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810450437

UPC 14 Digit GTIN

00781810450437

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Stud to Cable

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Stud Connector

Logistics

Carton Quantity

1

Pallet Quantity

1