HUBBELL CANADA
Image of L2D4-500 L2D4-500 Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L2D4-500 L2D4-500 Transformer Heavy duty Lugs & Terms Aluminum Mechanical

L2D4-500 Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Marque: Connector Mfg. Co. (CMC)

No de catalogue: L2D4-500

Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Clear Plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Designed for installation on standard two and four-hole spades.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear Plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with aluminum radial tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Designed for installation on standard two and four-hole spades
  • All mounting holes 1.75” on center line
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrnch should be used to ensure the proper torque is achieved

General

Catalog Number

L2D4-500

Product Type

2 Cables

Type

UPC

192663011674

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

1.005 lb

Package Width

0 in