HUBBELL CANADA
Image of DFPCLCSCE5MM Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 10 Gig, 5Meter
Image of DFPCLCSCE5MM Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 10 Gig, 5Meter
Discontinué

Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 10 Gig, 5Meter

Marque: Hubbell Premise Wiring

No de catalogue: DFPCLCSCE5MM

Patch Cord, Fiber, Multi Mode, LC-SC, Duplex, 10 Gig, 5Meter

Standard Product

General

Application

LC to SC

Catalog Number

DFPCLCSCE5MM

Color

Connector Type

LC to SC

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200477

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

5 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to SC

Logistics

Carton Quantity

25