HUBBELL CANADA
Image of DFPCSTSCC5MM Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length
Image of DFPCSTSCC5MM Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length
Discontinué

Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: DFPCSTSCC5MM

Patch Cord, Fiber, Multi Mode, ST-SC, Duplex, 5 Meter Length

Standard Product

General

Application

ST to SC

Catalog Number

DFPCSTSCC5MM

Color

Connector Type

ST to SC

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821658

Dimensions

Display Size

62.5 Micron, OM1

Length (Meters)

5 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM1, MM

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25