HUBBELL CANADA
Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length
Image of DFPCSCSCE2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length
Image of DFPCSCSCE2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length
Discontinué

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: DFPCSCSCE2MM

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length

Plenum Rated

General

Application

SC to SC

Catalog Number

DFPCSCSCE2MM

Color

Connector Type

SC to SC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200378

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

2 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

SC to SC

Logistics

Carton Quantity

50