HUBBELL CANADA
Image of HDPCLC50G4M2 Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 2 Meter Length
Image of HDPCLC50G4M2 Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 2 Meter Length
Image of HDPCLC50G4M2 Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 2 Meter Length
Image of HDPCLC50G4M2 Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 2 Meter Length
Discontinué

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 2 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: HDPCLC50G4M2

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 2 Meter Length

Uniboot

General

Application

LC to LC

Catalog Number

HDPCLC50G4M2

Color

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

50 Micron, OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620309088

Dimensions

Size

50 Micron, OM4

Conductor Related

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50