HUBBELL CANADA
Image of PSC2080479 Corner Attachment Bracket
Image of PSC2080479 Corner Attachment Bracket
play
3D View

Corner Attachment Bracket

Marque: CHANCE Utility

No de catalogue: PSC2080479

Corner Attachment Bracket is an integral thimble eye pole attachment for deadending strand at angles of 35° to 60°. Industry slang term is Mickey Mouse Ears

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Pole mounting surface is curved with integral spurs for stability
  • Accommodates maximum 1/2" diameter strand/guy grips
  • Mounts to pole with 5/8" hardware
  • Material: Ductile iron per ASTM A536

Général

Catalog Number

PSC2080479

Matériau

Ductile Iron A-536

UPC

096359638308

Dimensions

Dimensions

6.000 po x 2.400 po x 2.840 po

Hauteur

2.84 in

Largeur

2.4 in

Longueur

6 in

Poids

1.54 lb

Logistique

Nombre d'unités sur la palette

1280

Quantité dans l'emballage

20