HUBBELL CANADA
Image of KASB34U12 KASB34U12, QIKSHEAR™ Series, Shear Bolt Lug, 1-hole
Image of KASB34U12 KASB34U12, QIKSHEAR™ Series, Shear Bolt Lug, 1-hole

KASB34U12, QIKSHEAR™ Series, Shear Bolt Lug, 1-hole

Marque: Burndy

No de catalogue: KASB34U12

Mechanical Shear Bolt Lug, 350-500 kcmil, 1-hole, 1/2" Stud, Dual Rated, Tin Plated

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KASB34U12

Product Type

1 Cable

Series

QIKSHEAR™ Series

Type

Bolted Lugs & Terminals

UPC

621945658844

Dimensions

Dimensions

5.19 in x 1.46 in x 1.85 in

Height

1.85 in

Length

5.19 in

Package Height

6.625 in

Package Length

14.563 in

Package Weight

26 lb

Package Width

8.313 in

Width

1.46 in

Logistics

Carton Quantity

36

Pallet Quantity

3024