

Marque: Burndy
No de catalogue: UCTCOVER
Catalog Number
UCTCOVER
Material
Aluminum
Plated
No
Plating Type
Unplated
Product Type
Mechanical
UPC
781810643891
UPC 14 Digit GTIN
00781810643891
Dimension - Height inch
3 in
Dimension - Height mm
0 mm
Dimension - Length Overall inch
7.75 in
Dimension - Width inch
2 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
1