HUBBELL CANADA
Cover For Utility Box H1110Bar, 1 Duplex (10-Pack), H11C1BAR
Image of H11C1BAR Cover For Utility Box H1110Bar, 1 Duplex (10-Pack), H11C1BAR
Image of H11C1BAR Cover For Utility Box H1110Bar, 1 Duplex (10-Pack), H11C1BAR

Cover For Utility Box H1110Bar, 1 Duplex (10-Pack), H11C1BAR

Marque: TradeSelect

No de catalogue: H11C1BAR

Cover For Utility Box H1110Bar, 1 Duplex (10-Pack)

Général

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Catalog Number

H11C1BAR

Couleur

Gray

Matériau

Steel

Type

Cover

Type de support

No Bracket

UPC

805035055427

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

10