HUBBELL CANADA
Image of 39840-4 Crimp Tool 4
Image of 39840-4 Crimp Tool 4

Crimp Tool 4

Marque: Ripley Tools

No de catalogue: 39840-4

Fiber Optic Connector Crimper. Designed for positive, full cycle fiber optic connector crimping.

  • Ratcheting-action crimp tool designed for positive, full cycle fiber optic connector crimping
  • Features a durable steel frame & interchangeable jaws for common fiber optic connectors

Général

Catalog Number

39840-4

Matériau

Steel

Type de poignée

Cushioned Non-Slip Grips

Dimensions

Longueur

8.6 in

Longueur Métrique

218 mm

Poids

1.1 lb