HUBBELL CANADA
Image of 46124 CS-30-W Series
Image of 46124 CS-30-W Series

CS-30-W Series

Marque: Ripley Tools

No de catalogue: 46124

30° Wedge Carbide-Tip Fiber Optic Scribe. Easy-to-grip, high-quality tool designed for scribing optical fiber.

  • High-quality tool engineered for the “scratch & pull” technique of scribing optical fiber
  • Soft, brightly colored cap protects the 30° wedge-shaped carbide blade & a convenient pocket clip allows for easy portability
  • Rugged, 8 mm diameter, anodized aluminum housing is easy to grip & its 3.8 mm wedge-shaped blade provides a more durable scribing edge to ensure longevity
  • Contains 1 scribing blade

Général

Catalog Number

46124

Matériau

Anodized Aluminum

Type de lame

Carbide;30° Angle Wedge;0.15″ (3.8 mm)

Dimensions

Longueur

4.375 in

Longueur Métrique

112 mm