HUBBELL CANADA
Image of 33855 CST 700TX-R
Image of 33855 CST 700TX-R

CST 700TX-R

Marque: Ripley Tools

No de catalogue: 33855

Coring, Stripping & Chamfering Tool with 3/8ʺ Drill Adapter. Designed for precise operation.

  • Combination tool quickly strips the sheath & cores the dielectric on cables in one precise operation
  • Durable, all-metal construction with color-coded guide sleeves provide easy identification
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Strip stops available for strip lengths of 0.5″ to 2″ (12.7 to 50.8 mm)
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

Général

Accessibilité

End

Catalog Number

33855

Dimensions

Diamètre max. de câble coaxial

1160

Longueur

6.88 in

Longueur Métrique

175 mm

Poids

13 oz

Liée à l'opération

Accessibilité

End