HUBBELL CANADA
Image of 32210 CST 875
Image of 32210 CST 875

CST 875

Marque: Ripley Tools

No de catalogue: 32210

Coring, Stripping & Chamfering Tool with 3/8ʺ Drill Adapter. Designed for precise operation.

  • Combination tool quickly strips the sheath & cores the dielectric on cables in one precise operation
  • Durable, all-metal construction with color-coded guide sleeves provide easy identification
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Strip stops available for strip lengths of 0.5″ to 2″ (12.7 to 50.8 mm)
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

Général

Accessibilité

End

Catalog Number

32210

UPC

096359847304

Dimensions

Diamètre max. de câble coaxial

1160

Longueur

6.88 in

Longueur Métrique

175 mm

Poids

13 oz

Liée à l'opération

Accessibilité

End