HUBBELL CANADA
YH6C6CWCC, Compression H-Tap, Main #6-#10 AWG, Tap #6-#10 AWG, includes clear cover
Image of YH6C6CWCC YH6C6CWCC, Compression H-Tap, Main #6-#10 AWG, Tap #6-#10 AWG, includes clear cover
Image of YH6C6CWCC YH6C6CWCC, Compression H-Tap, Main #6-#10 AWG, Tap #6-#10 AWG, includes clear cover

YH6C6CWCC, Compression H-Tap, Main #6-#10 AWG, Tap #6-#10 AWG, includes clear cover

Marque: Burndy

No de catalogue: YH6C6CWCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 6 AWG-10 AWG Class B,C, 6 AWG-10 AWG Class I, DLO, Tap 1: 6 AWG-14 AWG Class B,C, 6 AWG-14 AWG Class I, DLO, kitted with clear cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH6C6CWCC

Color Code

Orange

Connector Type

H-TAP W/CLR COVER

Die Index

BG

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Compression

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810436523

UPC 14 Digit GTIN

00781810436523

Dimensions

Dimension - L Length Overall mm

15 mm

Dimension - Length Overall inch

0.60 in

Dimension - Strip Length inch

3/4

Dimension - Width inch

0.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

8;7;6

Conductor - Copper Flex G Tap

14;8;7;6

Conductor - Copper Flex H Tap

14;8;7;6

Conductor - Copper Flex I Run

6 AWG-10 AWG

Conductor - Copper Flex I Tap

14;8;7;6

Conductor - Copper Flex I Tap Range

6 AWG-14 AWG

Conductor - Copper Flex K Run

8;7;6

Conductor - Copper Flex K Tap

14;8;7;6

Conductor - Copper Flex M Run

8;7;6

Conductor - Copper Flex M Tap

14;8;7;6

Conductor - Copper Str Run

10;9;8;7;6

Conductor - Copper Str Run Range

6 AWG-10 AWG

Conductor - Copper Str Tap

14;12;10;9;8;7;6

Conductor - Copper Str Tap Range

6 AWG-14 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

H-TAP W/CLR COVER

Logistics

Carton Quantity

100

Pallet Quantity

3300