HUBBELL CANADA
VVA302N, Substation - Copper V Type Terminal, Bolted, 1/0 Str-300 kcmil, 2-Hole
Image of VVA302N VVA302N, Substation - Copper V Type Terminal, Bolted, 1/0 Str-300 kcmil, 2-Hole
Image of VVA302N VVA302N, Substation - Copper V Type Terminal, Bolted, 1/0 Str-300 kcmil, 2-Hole

VVA302N, Substation - Copper V Type Terminal, Bolted, 1/0 Str-300 kcmil, 2-Hole

Marque: Burndy

No de catalogue: VVA302N

Copper VARILUG, Cable Range: 300 Kcmil - 1/0 Str.

  • Type VVA VARILUG Terminals, for Copper Cable to Pad
  • Type VVA features twin elements to secure against vibration and flexing
  • High copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VVA302N

Clamping Element Design

V Bolt

Connector Type

Terminal

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.13 x 3.56 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

No

Plating Type

Unplated

Product Family

Substation>Copper>Terminals (NON EHV)>Cable to Flat>Single Conductor

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR, VARILUG

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810005699

UPC 14 Digit GTIN

00781810005699

Dimensions

Dimension - B Length inch

1.09 in

Dimension - D inch

3.56 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-3/16 in

Dimension - Height inch

2.19 in

Dimension - Height mm

55.6 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

167 mm

Dimension - Length Overall inch

6.56 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

1.13 x 3.56

Dimension - Pad Width inch

1.13 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.94 in

Dimension - Width mm

49 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

300 kcmil

Conductor - Copper Str Size Range

300 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

325 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.13 x 3.56 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

6

Pallet Quantity

1