HUBBELL CANADA
DBF3243ELFB - DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused
Image of DBF3243ELFB DBF3243ELFB - DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused
Image of DBF3243ELFB DBF3243ELFB - DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused
Discontinué

DBF3243ELFB - DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused

Marque: Killark

No de catalogue: DBF3243ELFB

DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

General

Catalog Number

DBF3243ELFB

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

Series

DBF Series

UPC

783936026909

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2