HUBBELL CANADA
Hard Wired GFCI, Auto set with 12V DC Output, 30A 240V AC
Image of GFHW23145 Hard Wired GFCI, Auto set with 12V DC Output, 30A 240V AC
Image of GFHW23145 Hard Wired GFCI, Auto set with 12V DC Output, 30A 240V AC
Discontinué

Hard Wired GFCI, Auto set with 12V DC Output, 30A 240V AC

Marque: Hubbell Wiring Device-Kellems

No de catalogue: GFHW23145

Hard Wired GFCI, Industrial/Commercial, 12V DC Output, 30A 240V AC, 4-6 mA Trip Level

Auto Set with 12V Output

General

Application

Wire Into Circuit

Catalog Number

GFHW23145

Color

Black, Yellow

Construction

Fabricated

EU RoHS Indicator

Item Type

Industrial Grade

Material - Insulation

Thermoplastic

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005485

Dimensions

Weight

1.65 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

240 VAC

Conductor Related

Conductor Size

Use #10 AWG Minimum

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5