HUBBELL CANADA
Device Box Supports For Rework Boxes (100-Pack), H820DBAR
Image of H820DBAR Device Box Supports For Rework Boxes (100-Pack), H820DBAR
Image of H820DBAR Device Box Supports For Rework Boxes (100-Pack), H820DBAR
Image of H820DBAR Device Box Supports For Rework Boxes (100-Pack), H820DBAR

Device Box Supports For Rework Boxes (100-Pack), H820DBAR

Marque: TradeSelect

No de catalogue: H820DBAR

Device Box Supports For Rework Boxes (100-Pack)

Général

Application

Rework Device box supports

Catalog Number

H820DBAR

Couleur

Gray

Matériau

Steel

Type

Accessories

Type de support

No Bracket

UPC

805035056110

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

100