

Marque: Bryant
No de catalogue: 4770NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
4770NP
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Type
Plugs
UPC
781786010307
Dimensions
1.53 in x 1.53 in x 2.18 in
Display Size
Standard Sized
Height
2.18 in
Length
1.53 in
Width
1.53 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L7-15P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
5400