HUBBELL CANADA
Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3- Wire Grounding, 6-50R
Image of 9650NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3- Wire Grounding, 6-50R
Image of 9650NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3- Wire Grounding, 6-50R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3- Wire Grounding, 6-50R

Marque: Bryant

No de catalogue: 9650NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3- Wire Grounding, 6-50R, Gray, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 50A 250V
  • 2-Pole 3- Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9650NC

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Industrial Series

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786732254

Dimensions

Display Size

Standard Sized Product

Weight

1.2 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-50R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

1020