HUBBELL CANADA
EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 30A, 125/250V, L14, 30P, Black Nylon
Image of HBL2711STBK EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 30A, 125/250V, L14, 30P, Black Nylon
Image of HBL2711STBK EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 30A, 125/250V, L14, 30P, Black Nylon

EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 30A, 125/250V, L14, 30P, Black Nylon

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL2711STBK

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Insulgrip® Plug, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Spring Terminal, Black Nylon.

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

EdgeConnect™ Technology, Screwless Termination

General

Application

Industrial

Catalog Number

HBL2711STBK

Color

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Series

EdgeConnect™ Twist-Lock® Series

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Plug

UPC

783585719863

Dimensions

Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Environmental Conditions

IP20 Suitability

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.32

Nema Rating

L21-30R

Operational

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Logistics

Carton Quantity

30

Pallet Quantity

1800