HUBBELL CANADA
Image of PSC2170074 Drive Ring, 1/2"
Image of PSC2170074 Drive Ring, 1/2"

Drive Ring, 1/2"

Marque: CHANCE Utility

No de catalogue: PSC2170074

Used to secure or temporarily support drop cable.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • 1-3/8" spike length
  • Ring is securely installed on pin to prevent rotating
  • Galvanized steel per ASTM A-153
  • Meets Bellcore CA06835

Général

Catalog Number

PSC2170074

Matériau

Steel

Type

Service Hook

UPC

096359641636

Dimensions

Poids

0.019 lb