

Marque: Pencell
No de catalogue: DT243618C5H00009
SMC PenCell® enclosures are manufactured with HDPE boxes and SMC lightweight covers providing superior strength being engineered to offer up to a tier 22 ANSI/SCTE 77 rating. The SMC cover features a lightweight profile compared to polymer concrete along with a non-skid surface.
Avec chauffage?
No
Catalog Number
DT243618C5H00009
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Code de l'écusson
009
Couleur
Gray
Description - Chauffage/Chaufferette
No
Isolé?
No
Matériau
HDPE Plastic
Options offertes
Custom logos, Available with either stainless steel hex head or penta hardware, Swingarms, Bonding and grounding, Cable racks
Texte de l'écusson
Blank
Type de produit
Straight Wall Assembly
Dimensions
36 po x 24 po x 18 po
Hauteur
18 in
Largeur
24 in
Longueur
36 in
Poids
90 lb
Norme(s) de l'industrie
ANSI/ SCTE 77 Tier 15
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Avec chauffage?
No
Code de l'écusson
009