HUBBELL CANADA
Image of 240WM-002 Economy Wall-Mount Communication Station, 120 V ac, Model 240WM-002
Image of 240WM-002 Economy Wall-Mount Communication Station, 120 V ac, Model 240WM-002
play
Gai-Tronics Emergency Phones

Economy Wall-Mount Communication Station, 120 V ac, Model 240WM-002

Marque: GAI-Tronics

No de catalogue: 240WM-002

Wall-Mount Communication Stations provide a budget-friendly, aesthetically-appealing emergency communications package for indoor and outdoor use. Each model will accommodate any standard size, flush-mount series GAI-TRONICS telephone (purchased separately).

  • Aluminum Construction Resists Corrosion
  • Durable Powder-coated Epoxy Finish
  • Constant-on, LED Blue Strobe (240 fpm when call is active)
  • Includes LED Panel Light
  • Accommodates RED ALERT® Flush-Mount Analog and VoIP Telephones (purchased separately)
  • Stainless Steel, Security Hardware
  • Easy Installation
  • UL 1598 and CSA C22.2 No. 250.0 Luminaires Standard
  • Indoor/Outdoor Rated
  • 120 V ac Input Required for Strobe and Panel Light Operation
  • Custom Colors and Graphics Available

Général

Catalog Number

240WM-002

Compatibilité

Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog and VoIP Telephones (Telephones Sold Separately)

Couleur

Silver

Emplacement (ou points) de montage

Wall-Mount

Famille de produit

RED ALERT® Telephones

Matériau

Aluminum

Résistance aux intempéries

Indoor/Outdoor - Suitable for Wet Locations

Type

120 V ac

Type de fini

Gloss Powder-Coat Epoxy

Type de produit

Wall-Mount Communication Stations

Dimensions

Capacité en pieds cubes

2825.996775 cu.in

Hauteur

40.25 in

Largeur

10.31 in

Poids

30 lb

Profondeur

6.81 in

Certifications et conformité

Enregistré pour certification

UL 1598 / CSA 22.2 No. 250.0

Résistance aux intempéries

Indoor/Outdoor - Suitable for Wet Locations

Liée à l'opération

Compatibilité

Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog and VoIP Telephones (Telephones Sold Separately)

Configuration

Emplacement (ou points) de montage

Wall-Mount