HUBBELL CANADA
Image of B1C366036W Enclosure, 36x60x36 Adjust-to-Grade Box, Tier 22, FRP
*Image représentative
Image of B1C366036W Enclosure, 36x60x36 Adjust-to-Grade Box, Tier 22, FRP

Enclosure, 36x60x36 Adjust-to-Grade Box, Tier 22, FRP

Marque: QUAZITE

No de catalogue: B1C366036W

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Général

Catalog Number

B1C366036W

Charge nominale (ANSI)

T22

Isolé?

No

Matériau

Fiberglass

QuaziteFRP

Yes

Type

Below Ground Boxes

UPC

662037161095

Dimensions

Dimensions

60 po x 36 po x 36 po

Hauteur

36 in

Largeur

36 in

Longueur

60 in

Poids

280 lb

Liée à la force

Charge nominale (ANSI)

T22