HUBBELL CANADA
Image of B1B487224A Enclosure, 48x72x24 Box, Tier 15, FRP
*Image représentative
Image of B1B487224A Enclosure, 48x72x24 Box, Tier 15, FRP

Enclosure, 48x72x24 Box, Tier 15, FRP

Marque: QUAZITE

No de catalogue: B1B487224A

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Général

Catalog Number

B1B487224A

Charge nominale (ANSI)

T15

Isolé?

No

Matériau

Fiberglass

QuaziteFRP

Yes

Type

Below Ground Boxes

UPC

662037163297

Dimensions

Dimensions

72 po x 48 po x 24 po

Hauteur

24 in

Largeur

48 in

Longueur

72 in

Poids

403 lb

Liée à la force

Charge nominale (ANSI)

T15