

Marque: Pencell
No de catalogue: PM121818PCH00012
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PM121818PCH00012
Charge nominale (ANSI)
10K
Isolé?
No
Matériau
HDPE Plastic
Dimensions
18 po x 12 po x 18 po
Hauteur
18 in
Largeur
12 in
Longueur
18 in
Poids
82 lb
Charge nominale (ANSI)
10K