

Marque: QUAZITE
No de catalogue: B16121212B
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B16121212B
Charge nominale (ANSI)
T22
Isolé?
No
Matériau
Fiberglass
Type
Below Ground Boxes
Type de produit
Straight Wall
UPC
662037195748
Dimensions
12 po x 12 po x 12 po
Hauteur
12 in
Largeur
12 in
Longueur
12 in
Poids
32 lb
Charge nominale (ANSI)
T22