

Marque: QUAZITE
No de catalogue: B14132412A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B14132412A
Charge nominale (ANSI)
T15
Isolé?
No
Matériau
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
Type de produit
Straight Wall
UPC
662037186869
Dimensions
24 po x 13 po x 12 po
Hauteur
12 in
Largeur
13 in
Longueur
24 in
Poids
44.1 lb
Charge nominale (ANSI)
T15