

Marque: QUAZITE
No de catalogue: B14243630B
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B14243630B
Charge nominale (ANSI)
T15
Indicateur EU RoHs
Isolé?
No
Matériau
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
Type de produit
Straight Wall
UPC
662037179182
Dimensions
36 po x 24 po x 30 po
Hauteur
30 in
Largeur
24 in
Longueur
36 in
Poids
136.5 lb
Indicateur EU RoHs
Charge nominale (ANSI)
T15