

Marque: QUAZITE
No de catalogue: B14366018A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B14366018A
Charge nominale (ANSI)
T15
Isolé?
No
Matériau
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
Type de produit
Straight Wall
UPC
662037179564
Dimensions
60 po x 36 po x 18 po
Hauteur
18 in
Largeur
36 in
Longueur
60 in
Poids
248.85 lb
Charge nominale (ANSI)
T15