

Marque: QUAZITE
No de catalogue: PG4860BA48
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Avec chauffage?
No
Catalog Number
PG4860BA48
Charge de poids
22,500/33,750 lb
Charge nominale (ANSI)
T22
Code de l'écusson
009
Couleur
Gray
Description - Chauffage/Chaufferette
No
Isolé?
No
Matériau
Polymer Concrete
Texte de l'écusson
Blank
Type
Below Ground Boxes
Type de produit
Straight Wall Assembly
Dimensions
60 po x 48 po x 48 po
Hauteur
48 in
Largeur
48 in
Longueur
60 in
Poids
1460 lb
Norme(s) de l'industrie
ANSI/ SCTE 77 Tier 22
Charge de poids
22,500/33,750 lb
Charge nominale (ANSI)
T22
Avec chauffage?
No
Code de l'écusson
009