

Marque: QUAZITE
No de catalogue: PG4872DA48
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG4872DA48
Charge nominale (ANSI)
T22
Indicateur EU RoHs
Isolé?
No
Matériau
Polymer Concrete
Type
Below Ground Boxes
Type de produit
Straight Wall
UPC
662037128326
Dimensions
72 po x 48 po x 48 po
Hauteur
48 in
Largeur
48 in
Longueur
72 in
Poids
1245 lb
Indicateur EU RoHs
Charge nominale (ANSI)
T22