

Marque: Pencell
No de catalogue: PE1730PLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE1730PLH00009
Charge nominale (ANSI)
Pedestrian
Matériau
High Density Polythylene (HDPE)
Série
PE Series
Type de produit
Cover
Largeur
17 in
Longueur
30 in
Poids
12 lb
Charge nominale (ANSI)
Pedestrian