

Marque: QUAZITE
No de catalogue: PG2436HG0009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG2436HG0009
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Code de l'écusson
009
Indicateur EU RoHs
Isolé?
No
Matériau
Polymer Concrete
Texte de l'écusson
Blank
UPC
662037140489
Dimensions
36 po x 24 po x 3 po
Hauteur
3 in
Largeur
24 in
Longueur
36 in
Poids
112 lb
Indicateur EU RoHs
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Code de l'écusson
009