

Marque: QUAZITE
No de catalogue: C1B487203A009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C1B487203A009
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Code de l'écusson
009
Indicateur EU RoHs
Isolé?
No
Matériau
Fiberglass Reinforced Polymer
QuaziteFRP
Yes
Texte de l'écusson
Blank
UPC
662037182663
Dimensions
72 po x 48 po x 3 po
Hauteur
3 in
Largeur
48 in
Longueur
72 in
Poids
386.4 lb
Indicateur EU RoHs
Charge de poids
15,000/22,500 lb
Charge nominale (ANSI)
T15
Code de l'écusson
009