

Marque: QUAZITE
No de catalogue: C1C487203A017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C1C487203A017
Charge de poids
22,500/33,750 lb
Charge nominale (ANSI)
T22
Code de l'écusson
017
Isolé?
No
Matériau
Polymer Concrete
QuaziteFRP
Yes
Texte de l'écusson
Electric
UPC
662037192891
Dimensions
72 po x 48 po x 3 po
Hauteur
3 in
Largeur
48 in
Longueur
72 in
Poids
386.4 lb
Charge de poids
22,500/33,750 lb
Charge nominale (ANSI)
T22
Code de l'écusson
017