HUBBELL CANADA
Image of E0B487824A ENCLOSURE EXTENSION ONLY, 24" Deep, 48"x78", FRP
*Image représentative
Image of E0B487824A ENCLOSURE EXTENSION ONLY, 24" Deep, 48"x78", FRP

ENCLOSURE EXTENSION ONLY, 24" Deep, 48"x78", FRP

Marque: QUAZITE

No de catalogue: E0B487824A

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Général

Catalog Number

E0B487824A

Charge nominale (ANSI)

T15

Isolé?

No

Matériau

Fiberglass-Reinforced Polymer

QuaziteFRP

Yes

Type

Below Ground Box Extensions

Type de produit

Corrugated Vault

UPC

662037164317

Dimensions

Dimensions

78 po x 48 po x 24 po

Hauteur

24 in

Largeur

48 in

Longueur

78 in

Poids

312 lb

Liée à la force

Charge nominale (ANSI)

T15